Non-transparent panels
Sheet Material Al
- Stable and durable
- Available in two surface finishes
Compound Material Al
- Lightweight and insulating
Compound Material St
- With white plastic coating
- With easy-clean surface that can be written on
- Suitable for use with magnets
Plastics
- For surfaces and panelling that have to take a lot of punishment
- Wear resistant and resistant to impacts
- Antistatic surface
- Available in several colours
Plastic ESD
For the protection of electronic components
- For maximum conductivity requirements
- Meets EPA requirements
Chequer Sheet
- Stable and non-slip
Groove Plate X 8 40, light
- Stable panels with grooves on both sides
- Variable fixing of workpieces
- Precise modular dimension on large panels
Sheet Material Al 2mm, cold rolled (not degreased)
cut-off max. 2970x1470 mm
1 pce. panel dimensions. approx. 3000x1500 mm
Sheet Material Al 2mm, natural anodized
1 pce. panel dimensions. approx. 3000x1500 mm
Compound Material Al 4mm, natural anodized
1 pce. panel dimensions. approx. 3000x1500 mm
Compound Material St 2 mm, white similar to RAL 9016
cut-off max. 3020x1190 mm
1 pce. panel dimensions. approx. 3050x1220 mm
Plastic 4mm, white similar to RAL 9016
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, green, similar to RAL 6011
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, red, similar to RAL 3000
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, yellow, similar to RAL 1003
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, blue, similar to RAL 5014
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, grey, similar to RAL 7035
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, grey, similar to RAL 7030
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, black, similar to RAL 9017
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 4mm, anthracite
Plastic 6mm, all-round white similar to RAL 9003
1 pce. panel dimensions. approx. 2800x2070 mm
Plastic 10mm, white similar to RAL 9016
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, green, similar to RAL 6011
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, red, similar to RAL 3000
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, yellow, similar to RAL 1003
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, blue, similar to RAL 5014
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, grey, similar to RAL 7035
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, grey, similar to RAL 7030
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, black, similar to RAL 9017
1 pce. panel dimensions. approx. 2800x1850 mm
Plastic 10mm, anthracite
Plastic 4mm ESD, grey, similar to RAL 7035
1 pce. panel dimensions. approx. 2440x1220 mm
Plastic 10mm ESD, grey, similar to RAL 7035
1 pce. panel dimensions. approx. 2440x1220 mm
Plastic 16mm ESD, grey, similar to RAL 7035
1 pce. panel dimensions. approx. 2440x1220 mm
Chequer Sheet Al 5mm, cold rolled (not degreased)
cut-off max. 2970x1470 mm
1 pce. panel dimensions. approx. 3000x1500 mm
Multi-wall Sheet 4.5 mm PP, grey
1 pce. panel dimensions. approx. 3050x2050 mm
Multi-wall Sheet 8 mm PP, white
1 pce. panel dimensions. approx. 3050x2050 mm
Multi-wall Sheet 8 mm PP, grey
1 pce. panel dimensions. approx. 3050x2050 mm
Honeycomb Sheet 4 mm PP, white
1 pce. panel dimensions. approx. 3050x2050 mm
Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
cut-off max. 3010x2010 mm
1 pce. panel dimensions. approx. 3050x2050 mm
UHMW Polyethylene Panel 4mm ESD, black similar to RAL 9005
cut-off max. 1970x970 mm
1 pce. panel dimensions. approx. 2000x1000 mm
UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004
cut-off max. 1970x970 mm
1 pce. panel dimensions. approx. 2000x1000 mm
UHMW Polyethylene Panel 4mm, black similar to RAL 9005
cut-off max. 1970x970 mm
1 pce. panel dimensions. approx. 2000x1000 mm
UHMW Polyethylene Panel 8mm ESD, black similar to RAL 9005
cut-off max. 1983x973 mm
1 pce. panel dimensions. approx. 2013x1003 mm
UHMW Polyethylene Panel 8mm, reclaimed, black similar to RAL 9004
cut-off max. 1983x973 mm
1 pce. panel dimensions. approx. 2013x1003 mm
UHMW Polyethylene Panel 8mm, black similar to RAL 9005
cut-off max. 1983x973 mm
1 pce. panel dimensions. approx. 2013x1003 mm
UHMW Polyethylene Panel 10mm ESD, black similar to RAL 9005
cut-off max. 1983x973 mm
1 pce. panel dimensions. approx. 2013x1003 mm
UHMW Polyethylene Panel 10mm, reclaimed, black similar to RAL 9004
cut-off max. 1983x973 mm
1 pce. panel dimensions. approx. 2013x1003 mm
UHMW Polyethylene Panel 10mm, black similar to RAL 9005
cut-off max. 1983x973 mm
1 pce. panel dimensions. approx. 2013x1003 mm
Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046
cut-off max. 2260x1560 mm
1 pce. panel dimensions. approx. 2300x1600 mm
Lightweight Board Con-Pearl® 4.8mm ESD, black
1 pce. panel dimensions. approx. 2300x1600 mm
Lightweight Board Con-Pearl® 9.9mm, grey similar to RAL 7046
cut-off max. 2260x1560 mm
1 pce. panel dimensions. approx. 2300x1600 mm
Lightweight Board Con-Pearl® 9.9mm ESD, black
1 pce. panel dimensions. approx. 2300x1600 mm
Table Top 25 plastic coated, grey, similar to RAL 7035
cut-off max. 2770x2040 mm
Table Top 25-1200x600 plastic coated, grey, similar to RAL 7035
Table Top 25-1200x750 plastic coated, grey, similar to RAL 7035
Table Top 25-1500x600 plastic coated, grey, similar to RAL 7035
Table Top 25-1500x750 plastic coated, grey, similar to RAL 7035
Table Top 25-1800x600 plastic coated, grey, similar to RAL 7035
Table Top 25-1800x750 plastic coated, grey, similar to RAL 7035
Table Top 30, high pressure laminate, ESD, grey, similar to RAL 7035
cut-off max. 2770x2040 mm
Table top 30-1200x600, high pressure laminate, ESD, grey, similar to RAL 7035
Table top 30-1200x750, high pressure laminate, ESD, grey, similar to RAL 7035
Table top 30-1500x600, high pressure laminate, ESD, grey, similar to RAL 7035
Table top 30-1500x750, high pressure laminate, ESD, grey, similar to RAL 7035
Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035
Table top 30-1800x750, high pressure laminate, ESD, grey, similar to RAL 7035
Table Top 30, high pressure laminate, grey, similar to RAL 7035
cut-off max. 2770x2040 mm
Table top 30-1200x600, high pressure laminate, grey, similar to RAL 7035
1 pce.
Table top 30-1200x750, high pressure laminate, grey, similar to RAL 7035
1 pce.
Table top 30-1500x600, high pressure laminate, grey, similar to RAL 7035
1 pce.
Table top 30-1500x750, high pressure laminate, grey, similar to RAL 7035
1 pce.
Table top 30-1800x600, high pressure laminate, grey, similar to RAL 7035
1 pce.
Table top 30-1800x750, high pressure laminate, grey, similar to RAL 7035
1 pce.
Compound Material HPL 36mm, white similar to RAL 9016
cut-off max. 2700x1754 mm
1 pce. panel dimensions. approx. 2800x1854 mm