Profiles and accessories

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

A fully rounded solution

The Tubes and Profiles in Line D30 have one thing in common – their basic diameter of 30 mm makes solutions incredibly rigid. It also corresponds to the modular dimension of item Profile 6, producing a whole range of opportunities for combination.

Universal and flexible – Tube D30 and Profile Tube D30 form the basic structure of designs. Simply cut to size and fit together using the fastening elements.
The design of Profile Tube D30 ensures perfect profile alignment every time, making tube connection incredibly straightforward.
Profiles 6 D30 go even further, with four true Profile 6 grooves enabling universal use of the fastening elements in Line 6. These Profiles can be combined with Tube D30 and Profile Tube D30 as and when required.
Compare products

Tube D30, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 4000 mm

Profile Tube D30, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm
Delivery unit
1 pce., length 4000 mm

Profile Tube D30, red similar to RAL 3020

Delivery unit
1 pce., length 6000 mm

Profile Tube D30, yellow similar to RAL 1021

Profile Tube D30, green similar to RAL 6024

Profile Tube D30, blue similar to RAL 5017

Delivery unit
1 pce., length 6000 mm

Profile Tube D30, grey similar to RAL 7042

Delivery unit
1 pce., length 6000 mm

Profile Tube D30, white similar to RAL 9016

Profile Tube D30 ESD, black similar to RAL 9005

Profile Tube D30 heavy duty, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Anti-Torsion Block 6 D30, grey similar to RAL 7042

Anti-Torsion Block 6 D30-45°, grey similar to RAL 7042

Profile Tube D40/D30, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile Tube 8 D30, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Double Profile Tube D30-60, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Cap, Tube D30, grey similar to RAL 7042

Cap, Tube D30 ESD, black similar to RAL 9005

Cover Profile, Profile Tube D30, grey similar to RAL 7042

Cap, Profile Tube 8 D30, grey similar to RAL 7042

Cap, Profile Tube D30 heavy duty, grey similar to RAL 7042

Cap, Profile Tube D30 heavy duty ESD, black similar to RAL 9005

Profile Tube D30-45° heavy duty, natural

Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Cap, Profile Tube D40/D30, grey similar to RAL 7042

Cap, Profile Tube D40/D30 ESD, black similar to RAL 9005

Profile 6 D30, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 6 D30 1NO, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 6 D30 2NO90, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 6 D30 2NO180, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 6 D30 3NO, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 6 D30 4NO, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Cap 6 D30, grey similar to RAL 7042

Cap 6 D30 ESD, black similar to RAL 9005

Tube KH D30x11.6, anthracite

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Cap, Tube KH D30, black similar to RAL 9005

Tube D30x1.8 KU, grey similar to RAL 7042

Delivery unit
1 pce., length 6000 mm

Tube Protector D30x13, grey similar to RAL 7042

Protective Profile D30 R28-90°, grey similar to RAL 7042

Protective Profile D30 R28-90° ESD, black similar to RAL 9005

Tube Protector D30 Fixing Clip, grey similar to RAL 7042

Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023

Container Profile D30, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Cap Set, Container Profile D30, grey similar to RAL 7042

Tube End Cap D30, grey similar to RAL 7042

Tube End Cap D30 ESD, black similar to RAL 9005

Conveyor Rail Profile 6 30x30-80, natural

Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Downloads

Technical documentation (594 KB)
Technical documentation (376 KB)