Line XMS profiles

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

The XMS profiles are based on Line X. The contemporary profile shape with its clear contours and smooth side panels offers both practical functionality and timeless design. The internal grooves in the XMS frame profiles are ideal for accommodating additional door seals. This makes it much easier to build sealed units when external dimensions don’t change.
Integrated cable conduits are another innovative feature of the profiles. The conduits ensure cables and hoses are routed safely and securely to where they are needed and are covered over with versatile Cover Profiles that can be adapted to suit needs. Vertical columns made from Profile X 8 120x120 K56 – XMS can also be used to house larger cables and hoses or group together switches in operating consoles.
When combined with fastening elements from Line 8 (preferably Automatic-Fastening Set 8) and accessory elements such as Base Plate/Transport Plates XMS, these profiles can be built into strong basic frames for production machines that can be configured to suit requirements.
Compare products

Profile X 8 40x40 1N - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 2N90 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 1N - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 2N K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 2N - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 2N K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 4N90 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x120 K56 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 40x16 light, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile X 8 40x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 1NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 2NO90 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 2NO180 light, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 3NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40x40 4NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x16, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile X 8 80x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 2N light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x40 6NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 160x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 8NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 120x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 160x80 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40-45° K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80-45° K56 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 R40-90° - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40 R80-90° K15 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Cover Profile 15 K, grey similar to RAL 7042

Cover Profile 56 K, grey similar to RAL 7042

Profile X 8 80x40 2N K15 2T - XMS, natural

Delivery unit
1 pce., length 6000 mm

Cover Profile 80x80-45° M45 - XMS, natural

Cover Profile 80x80-R40 M45 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Cover Profile 80 M45 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Cover Profile M45 - XMS, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile X 8 40 80x80 M45-45° - XMS, natural

Profile X 8 80x80 M45-45° - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 M45 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 4N90 M45-45° - XMS, natural

Profile X 8 80x80 M45-36° - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 40 80x80-45° M45-45° - XMS, natural

Profile X 8 40 80x80-R40 M45-45° - XMS, natural