Tri-lobe hand knobs Pi

A stable hold at every angle: A tri-lobe hand knob is always easy to operate, while its indentations make it the perfect fit for hands to easily obtain a powerful grip. There are two fastening options for the Hand Knobs – a male thread (screw) or female thread (nut).
As with all the grips in the item operating elements Pi range, the Tri-Lobe Hand Knobs are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.
Compare products

Tri-Lobe Hand Knob Pi, female, D34 M5 PA, grey

Tri-Lobe Hand Knob Pi, female, D34 M5 PA, black

Tri-Lobe Hand Knob Pi, female, D44 M6 PA, grey

Tri-Lobe Hand Knob Pi, female, D44 M6 PA, black

Tri-Lobe Hand Knob Pi, female, D54 M8 PA, grey

Tri-Lobe Hand Knob Pi, female, D54 M8 PA, black

Tri-Lobe Hand Knob Pi, male, D34 M5x15 PA, grey

Tri-Lobe Hand Knob Pi, male, D34 M5x15 PA, black

Tri-Lobe Hand Knob Pi, male, D34 M5x20 PA, grey

Tri-Lobe Hand Knob Pi, male, D34 M5x20 PA, black

Tri-Lobe Hand Knob Pi, male, D34 M5x25 PA, grey

Tri-Lobe Hand Knob Pi, male, D34 M5x25 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x15 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x15 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x20 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x20 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x25 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x25 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x30 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x30 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x35 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x35 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x40 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x40 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x45 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x45 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x15 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x15 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x20 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x20 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x25 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x25 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x30 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x30 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x35 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x35 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x40 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x40 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x45 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x45 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x50 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x50 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x55 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x55 PA, black