New products 2019/II (autumn)

New principle! The cable conduits of the new Profiles X 8 M45 - XMS can be accessed from the outside and are revolutionising the construction of machine cabins that feature integrated control elements.
Compare products

Profile X 8 80x80 M45-45° - XMS, natural

Delivery unit
1 pce., length 6000 mm

Profile X 8 80x80 M45 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile X 8 40 80x80 M45-45° - XMS, natural

Profile X 8 80x80 4N90 M45-45° - XMS, natural

Cover Profile 80x80-R40 M45 - XMS, natural

Delivery unit
1 pce., length 6000 mm

Cover Profile 80 M45 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Cover Profile M45 - XMS, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Cover Profile 80x80-45° M45 - XMS, natural

Cap X 8 80x80-R40 Al

Cap X 8 40 80x80-R40 Al

Cap X 8 80x80-45° Al

Cap X 8 40 80x80-45° Al

Fastening Set 8 80x80-180° - XMS

Fastening Set 8 80x80-90° - XMS

Fastening Set 8 40 80x80-90° - XMS

Base Plate X 8 160x160-90° R40 M16

Base Plate X 8 160x160-90° 45° M16

Base Plate X 8 40 160x160-90° M16

Base Plate X 8 40 160x160-90° 45° M16

Base Plate X 8 40 160x160-90° R40 M16

Hinge X 8 Al FP4

Delivery unit
1 set