Coupling Housing 8 D30 120x120
0.0.628.96

Coupling Housing 8 D30 120x120

0.0.628.96

View CAD-Data Assign to comparison list Compare products https://sa-product.item24.com/en/directlink/pro/62896
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Scale limit
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Coupling Housing 8 D30 120x120
0.0.628.96

Attributes

Line
line 8
Delivery Unit
1 set
Weight
m = 1 kg
Coupling Housing 8 D30 120x120
0.0.628.96

Details

Coupling Housing 8 D30, black
2 hexagon screws DIN 933-M8x22, St, black
Coupling Adapter Plate D30/D55 Universal 120x120, Al, black

Downloads

Assembly instruction(860 KB)

Applications

Space-saving positioning system - Article EX-01008

This two-axis positioning system takes up very little space.

More information
PDF CAD Parts list

Applications

Linear slide with timing-belt drive - Article EX-01019

Reliable process automation technology from item.

More information
PDF CAD Parts list

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list

Applications

Heavy-duty three-axis handling - Article EX-01022

Heavy-duty, three-axis handling with precisely coordinated drives.

More information
PDF CAD Parts list
Coupling Housing 8 D30 120x120
0.0.628.96

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23030205
eCl@ss 4.1
23030205
eCl@ss 5.0
23039105
eCl@ss 5.1
23039105
eCl@ss 6.0.1
23039105
eCl@ss 7.1
23039105
eCl@ss 8.0
23039105
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84836080