Fastening Set 6 for Bracket / Angle Bracket 6 30
0.0.459.26

Fastening Set 6 for Bracket / Angle Bracket 6 30

0.0.459.26

View CAD-Data Assign to comparison list Compare products https://sa-product.item24.com/en/directlink/pro/45926
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Scale limit
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Fastening Set 6 for Bracket / Angle Bracket 6 30
0.0.459.26

Attributes

Line
line 6
Delivery Unit
1 set
Weight
m = 7 g
Fastening Set 6 for Bracket / Angle Bracket 6 30
0.0.459.26

Details

Countersunk Screw DIN 7991-M6x10, St, black
T-Slot Nut 6 St M6, bright zinc-plated
Fastening Set 6 for Bracket / Angle Bracket 6 30
0.0.459.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098